IESNA:LM-63-2002
[TEST]P1386527
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB5A-750-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 5SQUARE 143W 70CRI 5000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (130) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.19A 143.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_THDi]10.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23110.3
TILT=NONE
130 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 143.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
3109.2 3878.4 4471.4 4952.2 5288.8 5550.5 5571.9 5465.1 5433.0 5625.3 6148.9 7019.6 8104.1 9028.3 9621.3 10214.3 
10657.7 10860.7 10866.0 10572.2 9931.1 7975.9 6362.5 5165.9 3819.7 2810.0 1816.3 1223.4 1164.6 924.2 705.2 598.3 470.1 336.6 
117.5 21.4 5.3 0.0 
3109.2 3857.1 4444.7 4920.2 5288.8 5534.5 5577.2 5491.8 5465.1 5636.0 6138.2 7062.4 8098.8 9006.9 9626.6 10182.2 
10625.6 10866.0 10839.3 10572.2 9984.6 8200.3 6416.0 5294.1 3894.5 2815.3 1837.7 1260.8 1169.9 934.9 721.2 603.7 486.1 347.2 
133.6 26.7 5.3 0.0 
3109.2 3841.0 4423.3 4898.8 5283.4 5555.9 5657.4 5604.0 5577.2 5716.1 6132.8 6939.5 7879.7 8771.9 9402.3 9899.1 
10337.1 10604.2 10657.7 10497.4 10016.6 9006.9 7094.4 5705.5 4289.8 3066.4 2088.8 1410.3 1287.5 1009.7 769.3 641.1 539.6 
390.0 267.1 74.8 10.7 0.0 
3109.2 3787.6 4348.5 4829.3 5240.7 5582.6 5764.2 5780.2 5796.3 5897.8 6175.6 6704.4 7500.4 8333.8 9023.0 9450.3 
9824.3 10139.5 10289.1 10278.4 10059.3 9525.1 8430.0 6982.2 5347.5 3734.2 2665.8 1698.8 1565.3 1159.3 828.0 662.4 550.2 
368.6 256.4 106.8 10.7 0.0 
3109.2 3755.6 4316.5 4765.2 5203.3 5587.9 5897.8 6036.7 6100.8 6191.6 6394.6 6725.8 7212.0 7879.7 8515.5 9028.3 
9439.6 9744.2 9989.9 10118.1 10054.0 9856.3 9412.9 8446.0 7073.1 5582.6 3771.6 2526.9 2249.1 1527.9 993.6 651.7 496.8 
390.0 256.4 96.2 10.7 0.0 
3109.2 3670.1 4166.9 4647.7 5091.1 5523.8 5919.1 6191.6 6357.2 6485.4 6651.0 6923.5 7281.4 7730.1 8269.7 8825.3 
9274.0 9664.0 9925.8 10123.4 10262.3 10246.3 10112.8 9813.6 9113.8 7965.2 6528.2 4658.4 4124.2 2526.9 1549.2 940.2 
651.7 448.7 203.0 74.8 16.0 0.0 
3109.2 3600.6 4033.4 4476.8 4893.4 5342.2 5769.6 6159.5 6453.4 6699.1 6912.8 7126.5 7393.6 7772.9 8162.9 8702.4 
9226.0 9760.2 10187.6 10545.5 10834.0 11149.1 11261.3 11336.1 11378.9 11047.6 10283.7 8024.0 7714.1 6229.0 3643.4 2046.1 
1073.8 507.5 229.7 96.2 26.7 0.0 
3109.2 3483.1 3825.0 4225.7 4599.6 5011.0 5422.3 5849.7 6229.0 6592.3 6934.2 7238.7 7527.1 7799.6 8098.8 8430.0 8814.6 
9258.0 9760.2 10267.7 10796.6 11341.5 11955.8 12287.0 12591.5 12837.3 11875.7 10994.2 10882.0 9941.8 8098.8 6335.8 
3616.7 1298.2 566.3 176.3 37.4 0.0 
3109.2 3333.5 3611.3 3915.8 4231.0 4567.6 4893.4 5246.0 5598.6 5972.6 6362.5 6741.8 7121.1 7559.2 7997.3 8403.3 8857.4 
9338.1 9861.7 10449.3 11079.7 11875.7 12896.0 13542.5 14295.7 14792.5 14306.4 14755.1 14776.5 14381.2 13339.4 11346.8 
6661.7 2772.6 721.2 144.2 42.7 0.0 
3109.2 3322.8 3573.9 3846.4 4150.9 4487.4 4786.6 5133.8 5443.7 5801.6 6191.6 6554.9 6950.2 7366.9 7810.3 8237.7 8713.1 
9204.6 9738.8 10358.5 11053.0 11923.8 12970.8 13665.3 14472.0 14995.5 14605.5 15150.4 15187.8 14744.4 13857.6 11822.3 
6506.8 2420.0 630.4 122.9 42.7 0.0 
3109.2 3205.3 3338.9 3536.5 3744.9 3963.9 4220.3 4455.4 4711.8 5005.6 5283.4 5561.2 5871.1 6186.3 6560.2 6891.4 7260.0 7660.7 
8125.5 8665.0 9268.7 10139.5 10935.5 11592.6 12447.3 12719.8 12554.1 12954.8 12906.7 12206.9 11053.0 9076.4 4369.9 1025.7 
256.4 74.8 42.7 0.0 
3109.2 3141.2 3210.7 3317.5 3461.7 3632.7 3798.3 3985.3 4188.3 4396.6 4610.3 4829.3 5043.0 5288.8 5534.5 5774.9 6020.6 6303.8 
6640.3 7030.3 7532.5 8200.3 8707.8 9252.7 9840.3 9941.8 9754.8 9760.2 9589.2 8787.9 7676.7 6004.6 2724.5 763.9 
235.1 80.1 42.7 0.0 
3109.2 3061.1 3039.7 3077.1 3141.2 3221.3 3322.8 3440.4 3557.9 3680.8 3803.6 3910.5 4012.0 4113.5 4204.3 4268.4 4321.8 4375.3 4412.6 
4498.1 4647.7 4770.6 4775.9 4743.9 4685.1 4402.0 4102.8 3616.7 3499.1 2836.7 2094.1 1527.9 780.0 400.7 165.6 74.8 42.7 0.0 
3109.2 2906.2 2756.6 2655.1 2612.3 2591.0 2612.3 2633.7 2671.1 2703.1 2713.8 2697.8 2655.1 2601.6 2516.2 2404.0 2259.7 2104.8 1965.9 
1843.1 1714.8 1608.0 1506.5 1415.7 1319.5 1202.0 1068.4 961.6 924.2 790.6 635.7 480.8 325.9 219.0 133.6 64.1 32.1 0.0 
3109.2 2767.3 2505.5 2339.9 2281.1 2307.8 2361.2 2404.0 2441.4 2446.7 2425.4 2371.9 2297.1 2201.0 2110.2 1998.0 1885.8 1778.9 1677.4 
1565.3 1421.0 1303.5 1212.7 1159.3 1121.9 1111.2 1057.8 993.6 983.0 908.2 763.9 603.7 400.7 229.7 144.2 69.4 26.7 0.0 
3109.2 2655.1 2313.2 2174.3 2190.3 2254.4 2318.5 2361.2 2371.9 2350.6 2286.5 2201.0 2110.2 2019.3 1923.2 1843.1 1752.2 1640.1 1522.5 
1410.3 1330.2 1276.8 1239.4 1202.0 1169.9 1132.5 1073.8 966.9 945.6 881.5 785.3 582.3 464.8 283.1 133.6 58.8 21.4 0.0 
3109.2 2548.2 2185.0 2104.8 2168.9 2243.7 2313.2 2339.9 2323.9 2265.1 2185.0 2088.8 1998.0 1917.8 1837.7 1741.6 1672.1 1602.7 1506.5 
1437.0 1389.0 1335.5 1228.7 1153.9 1100.5 1047.1 983.0 908.2 886.8 812.0 630.4 577.0 512.9 416.7 240.4 96.2 16.0 0.0 
3109.2 2462.7 2104.8 2083.5 2158.2 2249.1 2297.1 2318.5 2286.5 2201.0 2099.5 1992.6 1901.8 1821.7 1746.9 1698.8 1650.7 1597.3 1549.2 
1442.4 1340.9 1271.4 1202.0 1132.5 1052.4 972.3 897.5 822.7 801.3 705.2 619.7 528.9 443.4 347.2 256.4 112.2 10.7 0.0 
3109.2 2404.0 2056.7 2078.1 2174.3 2243.7 2307.8 2307.8 2243.7 2147.6 2035.4 1923.2 1837.7 1762.9 1698.8 1650.7 1586.6 1495.8 1415.7 
1340.9 1266.1 1191.3 1116.5 1041.7 977.6 913.5 844.1 774.6 747.9 678.5 609.0 523.5 427.4 315.2 197.7 74.8 10.7 0.0 
3109.2 2361.2 2051.4 2078.1 2179.6 2259.7 2302.5 2286.5 2211.7 2099.5 1971.3 1869.8 1789.6 1720.2 1682.8 1608.0 1485.1 1346.2 1292.8 
1244.7 1164.6 1105.8 1052.4 977.6 924.2 860.1 801.3 721.2 699.8 646.4 571.6 491.5 406.0 331.2 176.3 80.1 5.3 0.0 
3109.2 2339.9 2046.1 2088.8 2185.0 2270.4 2297.1 2281.1 2195.6 2067.4 1939.2 1832.4 1757.6 1704.2 1672.1 1554.6 1394.3 1282.1 1239.4 
1180.6 1127.2 1052.4 988.3 929.5 886.8 838.7 780.0 705.2 694.5 641.1 571.6 486.1 406.0 320.5 187.0 80.1 5.3 0.0 
3109.2 2339.9 2046.1 2088.8 2190.3 2265.1 2297.1 2275.8 2195.6 2051.4 1928.5 1832.4 1752.2 1709.5 1666.8 1549.2 1394.3 1276.8 1244.7 
1180.6 1121.9 1047.1 988.3 918.9 886.8 838.7 774.6 705.2 694.5 646.4 566.3 475.5 400.7 277.8 197.7 69.4 5.3 0.0 
